IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN6290QF | Demoboard FAN6290QFEVB

Compact Secondary-Side Adaptive Charging Controller Synchronous Rectifier Control and USB Type-C Control

Overview

TopologyFlyback Converter
Input voltage115-230 V
Output 19 V / 2 A
IC revision1.0

Description

FAN6290QF is a highly integrated, secondary-side power adaptor controller compatible with the Quick Charge 3.0 (QC3.0) protocol. Internally adopted synchronous rectifier control helps for less BOM counts as well as for easy design.FAN6290QF is also a source only USB Type-C controllers which are optimized for mobile chargers and power adapters. It supports standard 3 A VBUS current level. N-Channel MOSFET iscompatible as a load switch, and helps to reduce BOM cost.The internal two operational amplifiers control adaptive constant output voltage and adaptive constant output current. The outputs of the two amplifiers are tied together in open-drain configuration.FAN6290QF enables adaptor output voltage and current adjustment when Quick Charge 3.0 protocol is acknowledged. According to request from a battery charger of a Portable Device, output voltage is adjusted up to 12 V. When a portable device that implements noncompliant protocols is attached, it just maintains the default output, (5 V) for safety of the portable device.FAN6290QF incorporates adaptive output over-voltage andunder-voltage protections to improve system reliability.

Features

  • Compatible with Quick Charge 3.0 (QC3.0) Protocol
  • Auto-detection supporting 2.4 A Apple products
  • Type-C Control for Standard 3 A VBUS Current
  • N-Channel MOSFET Control as a Type-C Load Switch
  • Internal Synchronous Rectifier Control Circuit
  • Secondary-Side Constant Voltage (CV) and Constant Current (CC) Regulation with Two Operational Amplifiers
  • Small Current Sensing Resistor (30 mΩ) for High Efficiency
  • Protections for Safe Operation ; Output Over-Voltage-Protection,Output Under-- Voltage-Protection for QC2.0, Data line (D+/D-) Over-Voltage-Protection
  • Built-in output capacitor bleeding function for fast discharging during change of output mode
  • Built-in Cable-Drop Compensation

Typical applications

  • Media Tablets
  • Medical Electronics/Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples
7447462101SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 100 0.8 0.8 0.65 7.1 Heat Shrinking Tube THT
614104190121SPEC
6 files WR-COM USB 2.0 Type A Horizontal THT Short Type 1.5 USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 30 Tape and Reel & Mylar
Order Code Data­sheet Simu­lation
7447462101SPEC
614104190121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples