IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN2315

15 A Integrated Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage4.5-15 V
Switching frequency200-1000 kHz
Output 15.5 V / 15 A
IC revision1.14

Description

The FAN2315 TinyBuck™ is a highly efficient integrated synchronous buck regulator. The regulator is capable of operating with an input range from 4.5 V to 15 V and supporting up to 15 A load currents.

The FAN2315 utilizes Fairchild’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The device utilizes Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in discontinuous conduction mode at light loads.

Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. A hysteresis feature restarts the device when normal operating temperature is reached.

Features

  • VIN Range: 4.5 V to 15 V
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 15 A
  • PFM Mode for Light-Load Efficiency
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant

Typical applications

  • Game Consoles
  • Storage
  • Server and Desktop Computers
  • Telecommunications
  • Base Stations
  • NVDC Notebooks,Netbooks

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744355256SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.56 35.6 12.5 30 1.61 100 WE-PERM
Order Code Data­sheet Simu­lation
744355256SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples