IC manufacturers Onsemi

IC manufacturers (95)

Onsemi CS5171

1.5 A 280 kHz/560 kHz Boost Regulators

Overview

TopologyBoost Converter
Input voltage2.7-30 V
Switching frequency230-310 kHz
Output 11.5 A
IC revision23

Description

The CS5171/2/3/4 products are 280 kHz/560 kHz switching regulators with a high efficiency, 1.5 A integrated switch. These parts operate over a wide input voltage range, from 2.7 V to 30 V. The flexibility of the design allows the chips to operate in most power supply configurations, including boost, flyback, forward, inverting, and SEPIC. The ICs utilize current mode architecture, which allows excellent load and line regulation, as well as a practical means for limiting current. Combining high frequency operation with a highly integrated regulator circuit results in an extremely compact power supply solution. The circuit design includes provisions for featuressuch as frequency synchronization, shutdown, and feedback controls for either positive or negative voltage regulation. These parts are pin−to−pin compatible with LT1372/1373.

Features

  • Integrated Power Switch: 1.5 A Guaranteed
  • Wide Input Range: 2.7 V to 30 V
  • High Frequency Allows for Small Components
  • Minimum External Components
  • Easy External Synchronization
  • Built in Overcurrent Protection
  • Frequency Foldback Reduces Component Stress During anOvercurrent Condition
  • Thermal Shutdown with Hysteresis
  • Regulates Either Positive or Negative Output Voltages
  • Shut Down Current: 50 A Maximum
  • Pin−to−Pin Compatible with LT1372/1373
  • Wide Temperature Range
  • Industrial Grade: −40°C to 125°C
  • Commercial Grade: 0°C to 125°C
  • Pb−Free Packages are Available

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771133SPEC
8 files WE-PD SMT Power Inductor 33 4.6 3 57 11 1260 Standard
Order Code Data­sheet Simu­lation
744771133SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples