Topology | Other Topology |
IC revision | 1.0 |
The NIS5820 Series eFuse is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060RS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060GS75000 | SPEC | ||
150060BS75000 | SPEC | ||
61300211121 | SPEC | – | |
971100365 | SPEC | – | |
870025575007 | SPEC | ||
434153017835 | SPEC | – | |
65100516121 | SPEC | – | |
709940300 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | To | Ti | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | SW (mm) | Application | Interface Type | Mount | Working Voltage (V (AC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|