Topology | Other Topology |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206020 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012208009 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012108020 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 4.7 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | 7 | 0.1 GΩ | X5R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012208018 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012108021 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
74438356022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4 | – | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT | – | 4 | – | 2 | – | – | – | 2 | – | – | – | 4.7 | – | |||
623310235521 | SPEC | – | 6 files | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | – | – | – | – | -40 °C up to +105 °C | – | 500 MΩ | – | – | – | – | – | – | – | – | – | SMT | – | 6.35 | – | – | – | – | – | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | ||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | 4 | – | – | – | – | Tape and Reel | ||
434133025816 | SPEC | – | 6 files | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | 16 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 2.5 | 160 | 100000 | Black | – | – | – | – | 0.05 | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206020 | SPEC | ||
885012208009 | SPEC | ||
885012108020 | SPEC | ||
885012208018 | SPEC | ||
885012108021 | SPEC | ||
74438356022 | SPEC | ||
623310235521 | SPEC | – | |
416131160804 | SPEC | – | |
434133025816 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|