IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV890430MW33 | Demoboard ONSEC-18-035

Automotive 0.6 A 2 MHz 100% Duty Cycle Step-Down Synchronous Regulator

Overview

TopologyBuck Converter
IC revisionAlpha

Description

The NCV890430 is a fixed-frequency Synchronous Buck regulator intended for Automotive, battery-connected applications that operate with up to a 45 V input supply. It is suitable for automotive systems requiring low noise and low shutdown currents that also need to operate at low input voltage close to the output voltage. A reset pin (with adjustable delay) simplifies interfacing with a microcontroller. This part also features an enable input that can either be connected to a low voltage (such as a micro-controller output) or high voltage (such as the battery input), and a synchronization input. The NCV890430 also provides several protection features expected in automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and all-ceramic input output filter capacitors − forming a space-efficient switching regulator solution.

Features

  • Internal 550 mΩ P Channel and 300 mΩ N-Channel Power Switches
  • Capable of 100% Duty Cycle Operation
  • VIN operating range of 3.5 V to 37 V
  • Withstands Load Dump to 45 V
  • 2 MHz Free-Running Switching Frequency
  • Shutdown Current Less than 10 µA
  • High Voltage Enable Pin
  • Synchonization Input Pin
  • Maximum DC Output Current of at least 0.6A
  • Fixed Output Voltage (5.0 V, 3.3 V and 2.5 V Versions)
  • ± 2% Output Voltage Accuracy
  • DFN Package with Wettable Flanks (Pin Edge Plating Per JEDEC MO220)
  • NCV Prefix for Automotive Requiring Site and Control Changes
  • Pb-Free

Typical applications

  • Automotive Infotainment and Instrumentation / Automotive Body Applications / Rear View Camera
  • Linear Regulator Replacement

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsMountTypeIR
(A)
Working Voltage
(V (DC))
PackagingL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(Ω)
fres
(MHz)
VersionISAT
(A)
ApplicationInterface TypeGenderH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT Tape and Reel 0.7
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT Tape and Reel 0.7
744773047SPEC
8 files WE-PD2 SMT Power Inductor SMT 4.7 1.82 0.11 50 2.46 3.2
694106301002SPEC
6 files WR-DC DC Power Jack Right Angled (6.4) THT Right Angled 5 30 Bag 5
74479275222SPEC
8 files WE-PMCI Power Molded Chip Inductor 2 SMT 2.2 2.1 1.2 2.4 0.19 45 Standard 1.7 1
629105136821SPEC
6 files WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts 5 SMT Horizontal 1 30 Tape and Reel 1 Micro USB 2.0 Type B Receptacle
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm Tape and Reel 0.05 1.7 350 200000 Blue not specified
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsMountTypeIR
(A)
Working Voltage
(V (DC))
PackagingL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(Ω)
fres
(MHz)
VersionISAT
(A)
ApplicationInterface TypeGenderH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples