Topology | Buck Converter |
Input voltage | 6-16 V |
Switching frequency | 306-374 kHz |
Output 1 | 3.3 V / 1.5 A |
IC revision | 11 |
The NCV8843 is a 1.5 A buck regulator IC operating at a fixed−frequency of 340 kHz. The device uses the V2 control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation for today’s high−speed logic. The NCV8843 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry.The on−chip NPN transistor is capable of providing a minimum of 1.5 A of output current, and is biased by an external “boost” capacitor to ensure saturation, thus minimizing on−chip power dissipation.Protection circuitry includes thermal shutdown, cycle−by−cycle current limiting and frequency foldback.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447779118 | SPEC | 8 files | WE-PD SMT Power Inductor | 18 | 2.6 | 91 | 19 | 7345 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447779118 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|