IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV8842

1.5 A, 170 kHz, Buck Regulator with Synchronization Capability

Overview

TopologyOther Topology
Switching frequency153-187 kHz
IC revision10

Description

The NCV8842 is a 1.5 A buck regulator IC operating at a fixed−frequency of 170 kHz. The device uses the V2 control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation for today’s high−speed logic. The NCV8842 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry.The on−chip NPN transistor is capable of providing a minimum of 1.5 A of output current, and is biased by an external “boost” capacitor to ensure saturation, thus minimizing on−chip power dissipation.Protection circuitry includes thermal shutdown, cycle−by−cycle current limiting and frequency foldback.

Features

  • V2 Architecture Provides Ultra−Fast Transient Response, Improved Regulation and Simplified Design
  • Wide Operating Range: 4 V to 40 V
  • 2.0% Error Amp Reference Voltage Tolerance
  • Switch Frequency Decrease of 4:1 in Short Circuit Conditions Reduces Short Circuit Power Dissipation
  • BOOST Lead Allows “Bootstrapped” Operation to Maximize Efficiency
  • Sync Function for Parallel Supply Operation or Noise Minimization
  • Shutdown Lead Provides Power−Down Option
  • 1.0 A Quiescent Current During Power−Down
  • Thermal Shutdown
  • Soft−Start
  • Exposed Pad Packages for Enhanced Thermal Characteristics
  • NCV Prefix for Automotive and Other Applications Requiring Siteand Change Controls
  • These are Pb−Free Devices

Remarks:

  • For most applications, the inductor value falls in the range between 2.2uH and 22uH.

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
744777127SPEC
8 files WE-PD SMT Power Inductor 27 2.15 1.55 150 7345 Standard
Order Code Data­sheet Simu­lation
744777127SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples