IC manufacturers Onsemi

IC manufacturers (95)

Onsemi NCV8164A | Demoboard STR-NCV8164A-DFNW8-GEVB

Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board

Overview

TopologyBuck Converter
Input voltage1.6-5.5 V

Description

The Strata Enabled NCV8164A Adjustable LDO EVB in DFNW8 package, provides an easy to use evaluation board within the Strata Developer Studio for the NCV8164A Adjustable LDO. Within Strata User Interface, the developer can measure and control LDO input/output voltage, onboard load current, test the LDO’s current limit protection, TSD protection, dropout voltage, system efficiency, and much more. Datasheets, BOMs, schematics, and other collateral available in Strata. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • Operating Input Voltage Range: 1.6 V to 5.5 V
  • Operating Input Voltage Range: 1.6 V to 5.5 V
  • Reference Voltage: 1.2 V ±2% Accuracy Over Load and Temperature
  • Ultra Low Quiescent Current Typ. 30 μA
  • Standby Current: Typ. 0.1 μA
  • Very Low Dropout
  • Ultra High PSRR: Typ. 85 dB at 10 mA, f = 1 kHz
  • Ultra Low Noise
  • Stable with a 1 μF Small Case Size Ceramic Capacitors
  • Package: DFNW8 3 mm x 3 mm x 0.9 mm CASE 507AD
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant

Typical applications

  • Communication Systems, In−Vehicle Networking, Telematics, Infotainment and Clusters
  • General Purpose Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
TiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 SMT 0.7 Tape and Reel
782853221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 2 220 290 0.05 SMT 0.9 High Current 2000
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2 Single Pin Header Straight 3000 Bag
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 7.62 THT 250 3 Single Pin Header Straight 3000 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 50 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 5 Receptacle Horizontal 1000 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
TiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples