IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV8163, NCP163 | Demoboard STR-NCV8163-NCP163-EVK

STR-NCV8163-NCP163-EVK: Strata Enabled NCV8163/NCP163 - 250mA LDO with Fixed Output Voltage From 1.2V to 5.3V

Overview

TopologyBuck Converter
Input voltage1.1-5.5 V

Description

STR-NCV8163-NCP163-EVK: Strata Enabled NCV8163/NCP163 - 250mA LDO with Fixed Output Voltage From 1.2V to 5.3VThe STR-NCV8163-NCP163-EVK provides an evaluation kit for the NCV8163 and NCP163 series of 250 mA ultra-low noise and high PSRR XDFN4 package LDOs with available fixed output voltages of 1.2 V to 5.3 V. The NCV8163 and NCP163 are designed to meet requirements for sensitive RF and analog circuits with typical applications in various battery powered devices. The NCV8163 is rated for automotive and industrial applications. This evaluation kit can be used in tandem with the Strata environment GUI which can enable/disable the LDO as well as monitor other telemetry on the platform, including input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details

Features

  • 4 different LDO series to choose from, each with a range of voltage options
  • Vin range from 1.1V to 5.5V
  • Max load range from 150mA to 300mA
  • Vout range from 0.6V to 5.3V-Automotive options available

Typical applications

  • Automotive
  • DC-DC Power, Battery Powered Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 SMT 0.7 Tape and Reel
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2 Single Pin Header Straight 3 Bag
971100365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 10 M3 M3 6 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 0.05 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 5 Receptacle Horizontal 1 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples