Topology | Buck-Boost Converter |
Input voltage | 4.5-32 V |
Output 1 | 5 V |
IC revision | 4 |
The Strata enabled FUSB3307 USB Power Delivery 3.0 adaptive source charging controller board offers an easy to use User Interface (UI) within the Strata Developer Studio. Through the Strata UI, the developer can control the parts features as well as access the most up to date datasheets, BOMs, schematics and other collateral.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216710002 | SPEC | – | 6 files | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | THT | 250 | 2 | – | – | – | – | Horizontal | 24 | Box | ||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | – | – | – | – | – | – | Type C | THR | 20 | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | ||
744325420 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | – | SMT | – | 2 | – | 4.7 | – | – | – | – | – | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | 2 | Single | – | – | Pin Header | Straight | 3 | Bag | ||
613016243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | 16 | Dual | – | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216710002 | SPEC | – | |
632723300011 | SPEC | – | |
744325420 | SPEC | ||
61300211121 | SPEC | – | |
613016243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|