IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV7685 | Demoboard STR-NCV7685-AUTO-GEVB

12 Channels 60 mA LED Linear Current Driver I2C Controllable for Automotive Applications

Overview

TopologyBuck Converter
IC revision2

Description

The NCV7685 consists of twelve linear programmable constant current sources with common reference. The part is designed for use in the regulation and control of LED for automotive applications. The NCV7685 allows 128 different duty cycle levels adjustable using pulse width modulation (PWM) independently for each output channel programmable via I2C serial interface. PWM frequency can be chosen in four different configurations up to 1200 Hz. The device can be used with micro−controller applications using the I2C bus or in stand−alone applications where a choice could be done in between 2 different static configuration settings. The IC also provides 3.3 V voltage reference to the application for loads up to 1 mA. LED brightness level is easily programmed using an external resistor. Each channel has an internal circuitry to detect open−load conditions with an optional auto−recovery mode. If one driver is in open−load condition, all other channels could be turned off according to the programmable bit setting. The device is available in small body size SSOP24−EP package.

Features

  • 12 Common Current Programmable Sources up to 60 mA
  • Independent PWM Duty Cycle Control for each Channel via PC
  • Common PWM Duty Cycle Control via I2C
  • On−Chip 150, 300, 600 and 1200 Hz PWM
  • Open LED String Diagnostics
  • Low Dropout Operation for Pre−Regulator Applications
  • Single Resistor for Current Set Point
  • Voltage Reference 3.3 V/1 mA
  • 8 Bits I2C Interface with CRC8 Error Detection
  • OTP Bank for Stand−Alone Operation (2 Configurations)
  • Output Enable Pin
  • Detection and Protection Against Open Load and Under−Voltage
  • Over Temperature Detection and Protection
  • Low Emission with Spread Spectrum Oscillator
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • SSOP24−EP Packaging

Typical applications

  • Entry Level LED Tail Lights. NCV7685 used without MCU, Option Level LED Tail Lights with Sequential Turn Indicator. NCV7685 controlled by Low End MCU, High End Pixelized LED Tail Light with Full Animation Capabilities
  • RGB LED driver (4 x RGB per NCV7685)
  • Dashboard Applications
  • Turn Signal and Other Externally Modulated Applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
IR
(A)
Working Voltage
(V (AC))
IRP,40K
(A)
VersionSW
(mm)
Flammability RatingApplicationInterface TypeH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 625 Red 630 250 2 AlInGaP 140 0603 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 590 Yellow 595 120 2 AlInGaP 140 0603 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 525 Green 515 430 3.2 InGaN 140 0603 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 470 Blue 465 145 3.2 InGaN 140 0603 0.7 Tape and Reel
782853221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 2 SMT 0805 220 290 0.05 SMT 0.9 High Current 2000
78438335220SPEC
8 files WE-MAIA SMT Power Inductor 3 22 0.85 1.1 2 1040 12 SMT 3015 SMT 1.5 2
158302260SPEC
6 files WL-SWTP SMT White Top view PLCC 3 SMT Cool White 22 3.2 InGaN 120 3022 0.8 Tape and Reel
97790503211SPEC
3 files WA-SCRW Pan Head Screw w. cross slot M3 5 UL94 V-0 Bulk
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2 Single Pin Header Straight 3000 Bag
7447789133SPEC
8 files WE-PD SMT Power Inductor 7.3 33 240 7332 1.85 Robust 3.2
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 7.62 THT 250 3 Single Pin Header Straight 3000 Bag
970100365SPEC
3 files WA-SPAII Plastic Spacer Stud, metric, internal/ internal 10 M3 6 UL94 HB Bag
61300511121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 12.7 THT 250 5 Single Pin Header Straight 3000 Bag
971150365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 6 UL94 HB Bag
613024243121SPEC
6 files WR-PHD 2.54 mm Angled Dual Socket Header 30.98 THT 250 24 Dual Socket Header Angled 3000 Tray
694106301002SPEC
6 files WR-DC DC Power Jack Right Angled (6.4) THT 5 30 Right Angled 5000 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 50 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts SMT 30 Mini USB Type B 5 Receptacle Horizontal 1000 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 UL94 V-2 2.4 Bag
150141RS63140SPEC
6 files WL-SMTD SMT Mono-color TOP LED Diffused Dome SMT 620 Red 630 16000 2.4 AlInGaP 30 3528
150141YS63140SPEC
6 files WL-SMTD SMT Mono-color TOP LED Diffused Dome SMT 590 Yellow 592 15000 2.4 AlInGaP 30 3528
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
IR
(A)
Working Voltage
(V (AC))
IRP,40K
(A)
VersionSW
(mm)
Flammability RatingApplicationInterface TypeH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples