Topology | Buck Converter |
Switching frequency | 2400 kHz |
The NCV6356 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6356 is in low profile 3.0 x 4.0 mm DFN−14 package.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060RS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060GS75000 | SPEC | ||
150060BS75000 | SPEC | ||
784383360033 | SPEC | ||
61300211121 | SPEC | – | |
971100365 | SPEC | – | |
434153017835 | SPEC | – | |
65100516121 | SPEC | – | |
709940300 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | To | Ti | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | SW (mm) | Application | Interface Type | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|