IC manufacturers Onsemi

IC manufacturers (95)

Onsemi NCV48220 | Demoboard STR-NCV48220-LDO-CP-GEVB

LDO Regulator, 150 mA, Ultra-Low Dropout, Low Iq

Overview

TopologyHigh Voltage Output
Input voltage3-40 V
Output 15 V
IC revision2

Description

The STR-NCV48220-LDO-CP-GEVB provides an evaluation board for the NCV48220 LDO charge pump using Strata Developer Studio. The NCV48220 is a very low quiescent current 150 mA LDO regulator with an integrated battery voltage charge pump boost converter for automotive applications, enable signal functionality, current limit, thermal shutdown, and reverse bias current protection. This evaluation board is used with Strata to control the NCV48220 and monitor telemetry such as input/output voltage, input/output current, power loss, and temperature.

Features

  • Output Voltage: 5 V
  • LDO Output Current: up to 150 mA
  • Very Wide Input Voltage Operation Range: from 3 V to 40 V
  • Very Low Quiescent Current: typ 35 µA
  • Microprocessor Compatible Control Functions: Reset Output
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Protection Features: Current Limitation, Thermal Shutdown, Reverse Bias Output Current
  • Enable Function (1 µA max quiescent current when disabled)
  • Pb−Free Device

Typical applications

  • Stop-start applications / instrument and clusters / infotainment / Navigation
  • Telematics

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionSW
(mm)
ApplicationInterface TypeMountIR
(A)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 0603 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 0603 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 0603 SMT 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 0603 SMT 0.7 Tape and Reel
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2 Single Pin Header Straight 3 Bag
7447773680SPEC
10 files WE-PD SMT Power Inductor 7.3 68 1.45 230 8.4 7345 Performance SMT 1.15 4.5 1.15
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 7.62 THT 250 3 Single Pin Header Straight 3 Bag
971150365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 6 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 0.05 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 5 Receptacle Horizontal 1 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionSW
(mm)
ApplicationInterface TypeMountIR
(A)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples