IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV48220 | Demoboard ONSEC-19-020

LDO Regulator, 150 mA, Ultra-Low Dropout, Low Iq

Overview

TopologyBuck Converter

Description

The NCV48220 is very low quiescent current 150 mA LDO regulator with integrated battery voltage charge pump boost converter for automotive applications requiring full functionality during battery voltage drop events (e.g. cranking). The NCV48220 require very low number of external components. Very low quiescent current as low as 35 µA typical for NCV48220 makes it suitable for applications permanently connected to battery requiring very low quiescent current. The Enable function can be used for further decrease of quiescent current down to 1 µA. The NCV48220 contains protection functions as current limit, thermal shutdown and reverse bias current protection.

Features

  • Output Voltage: 5 V
  • LDO Output Current: up to 150 mA
  • Very Wide Input Voltage Operation Range: from 3 V to 40 V
  • Very Low Quiescent Current: typ 35 µA
  • Microprocessor Compatible Control Functions: Reset Output
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Protection Features: Current Limitation, Thermal Shutdown, Reverse Bias Output Current
  • Enable Function (1 µA max quiescent current when disabled)
  • Pb−Free Device

Typical applications

  • Stop-start applications / instrument and clusters / infotainment / Navigation
  • Telematics

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT
(A)
fres
(MHz)
SizeVersionSW
(mm)
ApplicationInterface TypeMountIR
(mA)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePinsRowsGenderIR
(mA)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 0603 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 0603 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 0603 SMT 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 0603 SMT 0.7 Tape and Reel
742792022SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 2 0805 SMT SMT 2000 0.9 220 330 300 MHz 2000 0.05 High Current 1500
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 Straight 2 Single Pin Header 3000 Bag
7447773680SPEC
10 files WE-PD SMT Power Inductor 7.3 68 1.45 8.4 7345 Performance SMT 1150 4.5 0.23 1150
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 7.62 THT 250 Straight 3 Single Pin Header 3000 Bag
971150365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 6 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 50 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 Horizontal 5 Receptacle 1000 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT
(A)
fres
(MHz)
SizeVersionSW
(mm)
ApplicationInterface TypeMountIR
(mA)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePinsRowsGenderIR
(mA)
Packaging Samples