IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV3843BVD1R2G | Demoboard 6.6KW OBC / Inrush Current Limit Board

High Performance Current Mode Controllers

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
Output 1450 V / 16 A
IC revision0.9

Description

The NCV3843BV is a high performance fixed frequency current mode controller. They are specifically designed for Off−Line and DC−DC converter applications offering the designer a cost−effective solution with minimal external components. These integrated circuits feature a trimmed oscillator for precise duty cycle control, a temperature compensated reference, high gain error amplifier, current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET. Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle−by−cycle current limiting, programmable output deadtime, and a latch for single pulse metering. These devices are available in a surface mount (SOIC−8) plastic package as well as the 14−pin plastic surface mount (SOIC−14). The SOIC−14 package has separate power and ground pins for the totem pole output stage. The NCV3843BV is tailored for lower voltage applications having UVLO thresholds of 8.5 V (on) and 7.6 V (off).

Features

  • Trimmed Oscillator for Precise Frequency Control
  • Oscillator Frequency Guaranteed at 250 kHz
  • Current Mode Operation to 500 kHz
  • Automatic Feed Forward Compensation
  • Latching PWM for Cycle−By−Cycle Current Limiting
  • Internally Trimmed Reference with Undervoltage Lockout
  • High Current Totem Pole Output
  • Undervoltage Lockout with Hysteresis
  • Low Startup and Operating Current
  • These are Pb−Free Devices

Typical applications

  • Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012007057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.5 0.6 7" Tape & Reel
885012207092SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207078SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0805 -55 °C up to +125 °C 50.5 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012208069SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±10% 25 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 0.5 1.6 7" Tape & Reel
61301011021SPEC
6 files WR-PHD 2.54 mm THT Angled Pin Header -40 °C up to +105 °C1000 MΩ 25.4 10 Single Pin Header Angled 3 Bag
750343786SPEC
Flyback Transformer
750344031SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
885012007057SPEC
885012207092SPEC
885012207078SPEC
885012208069SPEC
61301011021SPEC
750343786SPEC
750344031SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples