Topology | Flyback Converter |
Input voltage | 240-900 V |
Output 1 | 15 V / 1 A |
IC revision | 1 |
SECO-HVDCDC1362-15W15V-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains. The design provides a stable 15 V output and 15 W over a wide input DC voltage range from 250 V to 900 V, and is therefore suitable for 400 V and 800 V battery systems. The board employs the NCV1362 quasi-resonant peak current PSR flyback controller, the 3-lead cost-optimized NVHL160N120SC1 160 m 1200 V silicon carbide (SiC) MOSFET, and the FFSD0665B-F085 SiC diode.Thanks to the high blocking voltage capabilities and ultra-low gate charge (34 nC) value of the SiC FET, the switching losses are significantly reduced, and the board exhibits a superior efficiency for the application up to 86% in low line input conditions. The notable driving capabilities of the NCV1362 controller allows for direct operation of the SiC FET at 12V without a pre-driver, simplifying the layout and cutting down the component count.The flyback transformer provides 4 kV isolation and is optimized to minimize the losses on the RCD snubber. Consequently the system effectively dampens the drain voltage overshoot at high line, and provides 100 V margin for the SiC FET. The board is fully realized with automotive qualified semiconductors and passive devices. Industrial grade replacements are also available.
NCV1362 (Automotive) / NCP1362 (Industrial) Quasi−resonant Peak Current PSR Flyback ControllerFully Automotive Qualified DevicesVin = 240 V - 900 V DC OnlyVout = 15 V / 15 W ContinuousElectromagnetic Compatibility (EN 55015 Limits)High Efficiency up to 86%SiC FET Directly Operated at 12 V by the ICExcellent Thermal Performance
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | To | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885342208017 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 470 pF | ±10% | 1000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | – | – | |||
691313510002 | SPEC | – | 6 files | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | – | 12.16 | – | – | – | – | – | 2 | – | – | – | Horizontal | 20 | Box | Pluggable | PCB | No | – | ||
691351500002 | SPEC | – | 3 files | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10.16 | – | – | – | – | – | 2 | – | – | – | Vertical | 20 | Box | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | ||
970250365 | SPEC | – | 3 files | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | 25 | – | – | 6 | M3 | – | – | – | – | – | – | – | Bag | – | – | – | – | ||
971050365 | SPEC | – | 3 files | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | -30 °C up to +110°C | – | – | – | 5 | – | – | 6 | M3 | M3 | – | – | – | – | – | – | Bag | – | – | – | – | ||
613008243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | 1000 MΩ | – | 10.66 | – | – | – | – | – | 8 | Dual | – | Socket Header | Angled | 3 | Tray | – | – | – | – | ||
750319106 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885342208017 | SPEC | ||
691313510002 | SPEC | – | |
691351500002 | SPEC | – | |
970250365 | SPEC | – | |
971050365 | SPEC | – | |
613008243121 | SPEC | – | |
750319106 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | To | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|