IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCS21XR | Demoboard STR-CURRENT-SENSE-GEVB

Current-Shunt Monitors, Voltage Output, Bidirectional Zero-Drift, Low- or High-Side Current Sensing

Overview

TopologyOther Topology
Input voltage-0.3-26 V

Description

STR-CURRENT-SENSE-GEVB provides an easy to use evaluation kit for the NCS210R, NCS211R, NCS213R, NCS214R current sense amplifiers, and NCS333A in current sense configuration for 0 - 26V and 0 - 30A application. Through Strata Developer Studio, the user can access telemetry, such as current sense readings for each current sense amplifier, interrupt statuses for each programmable protection feature, and a status list for error and warning messages. It also offers controls for enables, protection settings, and on-board load settings, in addition to access to datasheets, BOM, schematic, and other collateral. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • Wide Common Mode Input Range: −0.3 V to 26 V
  • Supply Voltage Range: 2.2 V to 26 V
  • Low Offset Voltage: ±35 V max
  • Low Offset Drift: 0.5 V/°C
  • Low Gain Error: 1% max
  • Low Gain Error Drift: 10 ppm/°C max
  • Rail−to−Rail Output Capability
  • Low Current Consumption: 40 uA typ, 80 uA max
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site Qualified and PPAP Capable

Typical applications

  • Battery Charging and Discharging
  • Power Management
  • Automotive
  • Telecom

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
782853221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 2 220 290 0.05 SMT 0.9 High Current 2000
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2.54 2 Single Pin Header Straight 3000 Bag
860020675019SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors 12.5180 µF 50 2000 -40 °C up to +105 °C 260 90 10 5 10 Ammopack
971150365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 6 -30 °C up to +110°C Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 1.7 350 200000 Blue not specified 50 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 5 Receptacle Horizontal 1000 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 -30 °C up to +85 °C 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples