Topology | Buck Converter |
IC revision | 1 |
USB 3.1 PD Module
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak G typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | SW (mm) | L (mm) | Ti | To | Application | Interface Type | PCB Thickness (mm) | IR (A) | Working Voltage (V (AC)) | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155124BS73200 | SPEC | 6 files | WL-SMSW SMT Mono-color Side View Waterclear | 470 | Blue | 468 | – | – | – | – | 150 | – | – | – | 3.4 | – | – | – | InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | Tape and Reel | |||
155124GS73200 | SPEC | 6 files | WL-SMSW SMT Mono-color Side View Waterclear | 525 | Green | 520 | – | – | – | – | 600 | – | – | – | 3.3 | – | – | – | InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | Tape and Reel | |||
155124YS73200 | SPEC | 6 files | WL-SMSW SMT Mono-color Side View Waterclear | 589 | Yellow | 592 | – | – | – | – | 130 | – | – | – | 2 | – | – | – | AlInGaP | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | Tape and Reel | |||
61301621021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 20.32 | – | – | – | – | – | – | 250 | 16 | Dual | – | – | Pin Header | Angled | 3 | Bag | ||
971100365 | SPEC | – | 3 files | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 10 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | ||
632121300001 | SPEC | – | 6 files | WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | USB 3.1 | Type A | – | 5 | 20 | 9 | – | – | – | Receptacle | Horizontal | 5 | Tray | ||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | USB 3.1 | Type C | 1.6 | – | 20 | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 5.08 | – | – | – | – | – | – | 250 | 2 | Single | – | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 7.62 | – | – | – | – | – | – | 250 | 3 | Single | – | – | Pin Header | Straight | 3 | Bag | ||
65100516121 | SPEC | – | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | Mini USB | Type B | – | – | 30 | 5 | – | – | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | ||
74438357047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | – | 4 | – | – | – | – | – | – | – | 2 | – | 3 | – | – | – | 3.9 | – | |||
155124M173200 | SPEC | – | 29 files RAY files
| WL-SFSW SMT Full-color Side View Waterclear | – | Red & Green & Blue | – | 515 | 465 | 523 | 622 | – | 140 | 850 | 450 | – | 3 | 2.8 | 2 | AlInGaP + InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | Tape and Reel | ||
613020243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 25.9 | – | – | – | – | – | – | 250 | 20 | Dual | – | – | Socket Header | Angled | 3 | Tray |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak G typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | SW (mm) | L (mm) | Ti | To | Application | Interface Type | PCB Thickness (mm) | IR (A) | Working Voltage (V (AC)) | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|