Topology | Buck Converter |
Switching frequency | 150-1200 kHz |
IC revision | 3 |
The NCP81231 is a synchronous buck that is optimized for converting battery voltage or adaptor voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C−Type cables. The NCP81231 is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C−Type Interface Controller. NCP81231 is designed for applications requiring dynamically controlled slew rate limited output voltage.
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | To | Ti | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | ISAT (A) | fres (MHz) | Version | SW (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | L (µH) | IR (A) | RDC max. (mΩ) | Pins | Rows | H (mm) | G (mm) | Gender | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 5.08 | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 3 | – | 2 | Single | – | – | Pin Header | Straight | ||
971100365 | SPEC | – | 3 files | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | 10 | M3 | M3 | – | – | – | – | – | – | -30 °C up to +110°C | – | – | – | – | – | 6 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
7447231101 | SPEC | 12 files | WE-TI Radial Leaded Wire Wound Inductor | 11 | – | – | – | – | – | – | – | – | – | – | 11 | 3.1 | 3.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | 2.6 | 90 | – | – | 19 | – | – | – | |||
860240473003 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | 11 | – | – | 47 µF | 25 | – | – | – | – | -40 °C up to +105 °C | 2.5 | – | – | – | – | – | 5000 | 160 | 11.75 | 14 | 6.3 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860240574004 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | 11.5 | – | – | 47 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 3.5 | – | – | – | – | – | 8000 | 240 | 16.45 | 12 | 8 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
820412711 | SPEC | 6 files | WE-VD Disk Varistor | 12.5 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 4.4 | – | – | THT | – | – | – | – | – | 12.5 | – | – | – | 275 | 350 | 430 | 3500 | 80 | 0.4 | 230 VAC | Yes | – | – | – | – | – | 16 | – | – | – | |||
890324023023 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | 13 | – | – | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 7 | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | Across the mains | – | – | – | – | – | – | 13 | 18 | – | – | |||
890324024003 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | 15 | – | – | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 8.5 | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | Across the mains | – | – | – | – | – | – | 14 | 18 | – | – | |||
860240475007 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | 16 | – | – | 220 µF | 25 | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | – | – | – | 10000 | 580 | 55 | 14 | 10 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860080578019 | SPEC | 7 files | WCAP-ATLI Aluminum Electrolytic Capacitors | 20 | – | – | 680 µF | 35 | – | – | – | – | -55 °C up to +105 °C | 5 | – | – | – | – | – | 5000 | 2260 | 238 | 9 | 13 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
61302021021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Dual Pin Header | 25.4 | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 3 | – | 20 | Dual | – | – | Pin Header | Angled | ||
7447055 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | 26 | – | – | – | – | – | – | – | – | – | – | 13 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 150 | 5.4 | 42 | – | – | – | – | – | – | ||
970300365 | SPEC | – | 3 files | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | 30 | – | M3 | – | – | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | 12 | – | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | ||
709940300 | SPEC | – | 3 files | WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards | – | – | M3 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | 5.5 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.4 | – | – | – | ||
750317576 | SPEC | – | – | Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750316907 | SPEC | – | – | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
61300211121 | SPEC | – | |
971100365 | SPEC | – | |
7447231101 | SPEC | ||
860240473003 | SPEC | ||
860240574004 | SPEC | ||
820412711 | SPEC | ||
890324023023 | SPEC | ||
890324024003 | SPEC | ||
860240475007 | SPEC | ||
860080578019 | SPEC | ||
61302021021 | SPEC | – | |
7447055 | SPEC | – | |
970300365 | SPEC | – | |
450301014042 | SPEC | – | |
709940300 | SPEC | – | |
750317576 | SPEC | – | |
750316907 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | To | Ti | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | ISAT (A) | fres (MHz) | Version | SW (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | L (µH) | IR (A) | RDC max. (mΩ) | Pins | Rows | H (mm) | G (mm) | Gender | Type | Samples |
---|