IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP705MT33TCG | Demoboard ONSEC-17-036

LDO Regulator, 500 mA, Ultra-Low Iq, High PSRR, Ultra-Low Noise

Overview

TopologyOther Topology

Description

Noise sensitive RF applications such as Power Amplifiers in satellite radios, infotainment equipment, and precision instrumentation require very clean power supplies. The NCP705 is a 500 mA LDO that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise performance. In order to optimize performance for battery operated portable applications, the NCP705 employs dynamic Iq management for ultra-low quiescent current consumption at light-load conditions and great dynamic performance.

Features

  • Operating Input Voltage Range
  • Available in Fixed Voltage Options
  • Ultra-Low Quiescent Current
  • Very Low Dropout
  • ±2% Accuracy Over Load/Line/Temperature
  • High PSRR
  • Internal Soft-Start
  • Adjustable operation from 0.8V
  • Thermal Shutdown and Current Limit Protections
  • Stable with a 1 uF Ceramic Output Capacitor
  • Active Output Discharge for Fast Turn-Off
  • These are Pb-Free Devices

Typical applications

  • Upgrade to TLV755

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
TypePinsRowsGenderPackaging Samples
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 0.7 Tape and Reel
74279220321SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead SMT 0.9 320 347 170 MHz 2500 108 High Current
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 200000 Blue not specified 50 Tape and Reel
61300911021SPEC
6 files WR-PHD 2.54 mm THT Angled Pin Header THT 250 3000 Angled 9 Single Pin Header Bag
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 1000 Horizontal 5 Receptacle Tape and Reel & Mylar
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
TypePinsRowsGenderPackaging Samples