Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Output 1 | 5.5 V / 2 A |
IC revision | 1.0 |
The NCP6324B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCP6324B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060RS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060GS75000 | SPEC | ||
150060BS75000 | SPEC | ||
61300211121 | SPEC | – | |
971100365 | SPEC | – | |
434153017835 | SPEC | – | |
65100516121 | SPEC | – | |
709940300 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | To | Ti | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | SW (mm) | Application | Interface Type | Mount | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|