Topology | Buck Converter |
Input voltage | 5-19 V |
Switching frequency | 270-330 kHz |
Output 1 | 3.3 V / 8 A |
IC revision | 3 |
The NCP5212A/NCP5212T is a synchronous stepdown controller for high performance systems battery−power systems. The NCP5212A/NCP5212T includes a high efficiency PWM controller. A pin is provided to allow two devices in interleaved operation. An internal power good voltage monitor tracks the SMPS output.
NCP5212A/NCP5212T also features soft−start sequence, UVLO for VCC and switcher, overvoltage protection, overcurrent protection,undervoltage protection and thermal shutdown. The IC is packaged in QFN16
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340330 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 3.3 | 12.3 | 8.4 | 10.8 | 8.2 | Ferrite | 1.55 | 81 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|