IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP5181 | Demoboard 1kW motor control inverter

High Voltage High and Low Side Driver

Overview

TopologyOther Topology
IC revision8

Description

The NCP5181 is a High Voltage Power MOSFET Driver providingtwo outputs for direct drive of 2 N−channel power MOSFETs arrangedin a half−bridge (or any other high−side + low−side) configuration.It uses the bootstrap technique to insure a proper drive of theHigh−side power switch. The driver works with 2 independent inputsto accommodate any topology (including half−bridge, asymmetricalhalf−bridge, active clamp and full−bridge…).

Features

  • High Voltage Range: up to 600 V
  • dV/dt Immunity ±50 V/nsec
  • Gate Drive Supply Range from 10 V to 20 V
  • High and Low DRV Outputs
  • Output Source / Sink Current Capability 1.4 A / 2.2 A
  • 3.3 V and 5 V Input Logic Compatible
  • Up to VCC Swing on Input Pins
  • Matched Propagation Delays between Both Channels
  • Outputs in Phase with the Inputs
  • Independent Logic Inputs to Accommodate All Topologies
  • Under VCC LockOut (UVLO) for Both Channels
  • Pin to Pin Compatible with IR2181(S)
  • These are Pb−Free Devices

Typical applications

  • High Power Energy Management
  • Half−bridge Power Converters
  • Any Complementary Drive Converters (asymmetrical half−bridge, active clamp)
  • Full−bridge Converters
  • Bridge Inverters for UPS Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
VINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(A)
nISAT
(A)
LS
(µH)
SizeIC Reference Samples
744874003SPEC
8 files WE-DD SMT Shielded Coupled Inductor 4.91 3.3 0.021 12.5 12.5 6.5 3.3 3.3 4.91 4.91 8.9 0.017 0.017 0.021 0.021 45 1:1 8.9 1260
7448031002SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline 10 2000 0.0063 300 2100 Nanocrystalline 24 17 25 THT M
750311856SPEC
7 files WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 3.8 1500 13.97 17.17 12.7 8 - 24 V (DC) 15 0.15 15 0.15 15 0.15 15 0.15 1:1:4:4:4:4 12 0.4 EP13 LT3575 & LT3748
Order Code Data­sheet Simu­lation
744874003SPEC
7448031002SPEC
750311856SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
VINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(A)
nISAT
(A)
LS
(µH)
SizeIC Reference Samples