Topology | Boost Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1200 kHz |
Output 1 | 24 V / 0.05 A |
IC revision | 1 |
The NCP5005 is a high efficiency boost converter operating in current loop, based on a PFM mode, to drive White LED. The current mode regulation allows a uniform brightness of the LEDs. The chip has been optimized for small ceramic capacitors, capable to supply up to 1.0 W output power.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744031220 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 22 | 0.51 | 0.36 | 26 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|