Topology | Other Topology |
NCP4371 is a USB secondary side fast-charging controller, supporting Qualcomm Quick Charge™ 3.0 (QC 3.0) High Voltage Dedicated Charging Port (HVDCP) Class A and Class B specification. NCP4371 allows for selection of the output voltage of an AC-DC USB adapter based on commands from the Portable Device (PD) being powered. Selecting a higher charging voltage will reduce the charging current for a given power level resulting in reduced IR drops and increased system efficiency. Another advantage of QC3.0 is a decreased battery charging time and a reduced PD system cost thanks to the ability to select an optimum charging voltage. This eliminates the need for costly DC-DC converters within the PD. The USB-bus voltage can be controlled in discreet steps from 3.6V up to 20V. The output current is limited not to exceed maximum allowable power level. The NCP4371 resides at the secondary (isolated) side of the adapter. It includes voltage and current feedback regulation eliminating the need for a shunt regulator such as TL431. The NCP4371 provides charging current limits down to VBUS=2.2V protecting the portable device from excessive currents in case of a soft short-circuit condition. The NCP4371 integrates a safe-discharge circuitry to quickly and reliably discharge output capacitors in case the USB cable is unplugged or connected to a 5V only USB port.
Supports Qualcomm Quick Charge™ 3.0 HVDCP Class A/B
Output Voltage Can be Configured in Discreet Steps from Class A: 3.6V up to 12V Class B: 3.6V up to 20V
Constant Voltage and Constant Current Regulation
Soft Short-Circuit Current Limitation Down to VBUS = 2.2V
USB pins ESD rated to 8 kV
Removes a Need for the Secondary Side Shunt Regulator such as TL431
Output Capacitor Safe-Discharge Circuitry at Cable Unplug
Low Supply Current
Wide Operating Input Voltage Range: 2.2V to 28V
Compatible with USB Battery Charging Specification Revision 1.2 (USB BC1.2)
Fast Dynamic Response
Built-in Power Limiting Function
Pb-free Device
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462010 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1 | 8.5 | 8 | 0.015 | 140 | Heat Shrinking Tube | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 6 | |||
7447462221 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 220 | 0.5 | 0.5 | 1.2 | 4.8 | Heat Shrinking Tube | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 6 | |||
870025374005 | SPEC | 7 files | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | Radial THT | – | – | Ammopack | 330 µF | 16 | 2000 | -55 °C up to +105 °C | 4500 | 528 | 8 | 3.5 | 8 | 8 | |||
614104150121 | SPEC | – | 7 files | WR-COM USB 2.0 Type A Horizontal THT Short Type | – | 1.5 | – | – | – | – | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tape and Reel & Mylar | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | ||
750315544 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462010 | SPEC | ||
7447462221 | SPEC | ||
870025374005 | SPEC | ||
614104150121 | SPEC | – | |
750315544 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|