IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP4371 | Demoboard 20W USB 3.1 type-C

Qualcomm Quick Charge 3.0 HVDCP Controller

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 120 V / 2 A
IC revision1

Description

NCP4371 is a USB secondary side fast-charging controller, supporting Qualcomm Quick Charge™ 3.0 (QC 3.0) High Voltage Dedicated Charging Port (HVDCP) Class A and Class B specification. NCP4371 allows for selection of the output voltage of an AC-DC USB adapter based on commands from the Portable Device (PD) being powered. Selecting a higher charging voltage will reduce the charging current for a given power level resulting in reduced IR drops and increased system efficiency. Another advantage of QC3.0 is a decreased battery charging time and a reduced PD system cost thanks to the ability to select an optimum charging voltage. This eliminates the need for costly DC-DC converters within the PD. The USB-bus voltage can be controlled in discreet steps from 3.6V up to 20V. The output current is limited not to exceed maximum allowable power level. The NCP4371 resides at the secondary (isolated) side of the adapter. It includes voltage and current feedback regulation eliminating the need for a shunt regulator such as TL431. The NCP4371 provides charging current limits down to VBUS=2.2V protecting the portable device from excessive currents in case of a soft short-circuit condition. The NCP4371 integrates a safe-discharge circuitry to quickly and reliably discharge output capacitors in case the USB cable is unplugged or connected to a 5V only USB port.

Features

  • Supports Qualcomm Quick Charge 3.0 HVDCP Class A/B
  • Output Voltage Can be Configured in Discreet Steps from
  • Class A: 3.6 V up to 12 V
  • Class B: 3.6 V up to 20 V
  • Compatible with USB Battery Charging Specification Revision 1.2(USB BC1.2)
  • Constant Voltage and Constant Current Regulation
  • Soft Short−Circuit Current Limitation Down to VBUS = 2.2 V
  • Removes a Need for the Secondary Side Shunt Regulator such asTL431
  • Output Capacitor Safe−Discharge Circuitry at Cable Unplug
  • Fast Dynamic Response
  • Built−in Power Limiting Function
  • Low Supply Current
  • Wide Operating Input Voltage Range: 2.2 V to 28 V
  • This is Pb−free Device

Typical applications

  • Tablets and Other Portable Devices
  • Fast Charging AC/DC Adapters for Smart Phones

More information

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples
632723300011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723300011SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples