Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 28 V / 0.35 A |
This manual covers the specification, theory of operation, testing and construction of the NCL30085/88FLYGEVB evaluation board. The NCL30085/88 board demonstrates a 10 W high PF isolated flyback LED driver in a typical A19 outline. The 2 evaluation boards are nearly identical in construction except for the controller and Vcc bulk capacitor. The NCL30088 controller is a non−dimmingversion while the NCL30085 supports 3 levels of step dimming.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462152 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube | |||
7508112342 | SPEC | – | – | Offline Transformer, WE-UNIT | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462152 | SPEC | ||
7508112342 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|