Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 28 V / 0.35 A |
Output 2 | 20 V / 0.5 A |
IC revision | 3 |
The NCL30085 is a power factor corrected flyback controllertargeting isolated and non−isolated constant current LED drivers. Thecontroller operates in a quasi−resonant mode to provide optimalefficiency. Thanks to a novel control method, the device is able totightly regulate a constant LED current from the primary side. Thisremoves the need for secondary side feedback circuitry, biasing and anoptocoupler.
The device is highly integrated with a minimum number of externalcomponents. A robust suite of safety protection is built in to simplifythe design. This device is specifically intended for very compact,space efficient designs and supports 3 levels of log step dimmingwhich allows light output reduction by toggling the main AC switchon and off to signal the controller to reduce the LED current pointdown to 5% of full load.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462152 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube | |||
7447720222 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.29 | 0.35 | 4.73 | 1.1 | Standard | |||
7508112342 | SPEC | – | – | Offline Transformer, WE-UNIT | – | – | – | – | – | – | ||
750871144 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462152 | SPEC | ||
7447720222 | SPEC | ||
7508112342 | SPEC | – | |
750871144 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|