IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCL30081

Dimmable Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 110.5 V / 0.36 A
IC revision1

Description

The NCL30081 is a PWM current mode controller targeting isolatedflyback and non−isolated constant current topologies. The controlleroperates in a quasi−resonant mode to provide high efficiency. Thanksto a novel control method, the device is able to precisely regulate aconstant LED current from the primary side. This removes the needfor secondary side feedback circuitry, biasing and an optocoupler.

The device is highly integrated with a minimum number of externalcomponents. A robust suite of safety protection is built in to simplifythe design. This device is specifically intended for very compact spaceefficient designs. It supports step dimming by monitoring the AC lineand detecting when the line has been toggled on−off−on by the user toreduce the light intensity in 5 steps down to 5% dimming.

Features

  • Quasi−resonant Peak Current−mode Control Operation
  • Primary Side Sensing (no optocoupler needed)
  • Wide VCC Range
  • Precise LED Constant Current Regulation ±1% Typical
  • Line Feed−forward for Enhanced Regulation Accuracy
  • Low LED Current Ripple
  • 250 mV ±2% Guaranteed Voltage Reference for Current Regulation
  • ~ 0.9 Power Factor with Valley Fill Input Stage
  • Low Start−up Current (10 A typ.)
  • Small Space Saving Low Profile Package
  • 5 State Quasi−log Dimmable
  • Wide Temperature Range of −40 to +125°C
  • Pb−free, Halide−free MSL1 Product
  • Robust Protection Features

♦ Over Voltage / LED Open Circuit Protection♦ Secondary Diode Short Protection♦ Output Short Circuit Protection♦ Shorted Current Sense Pin Fault Detection♦ Latched and Auto−recoverable Versions♦ Brown−out♦ VCC Under Voltage Lockout♦ Thermal Shutdown

Typical applications

  • Integral LED Bulbs
  • LED Light Engines
  • LED Power Driver Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447462152SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 1500 0.19 0.2 8 1.8 Heat Shrinking Tube
Order Code Data­sheet Simu­lation
7447462152SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples