en

Cart

Your cart is empty.

IC reference design search
IC manufacturers ON Semiconductor

IC manufacturers (79)

ON Semiconductor NCL30060 | Demoboard NCL30060GEVB

Off‐line Critical Conduction Mode PFC LED Driver Evaluation Board User's Manual

Overview

Topology Flyback Converter
Input voltage 90-305 V
Switching frequency 20-100 kHz
Output 1 41 V / 0.7 A

Description

Evaluation board for the NCL30060 switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.

Products

Order Code Data­sheet Downloads Product series L1
(mH)
n ISAT1
(mA)
RDC 1
(Ω)
LS 1
(µH)
VT
(V (AC))
fres 1
(kHz)
IR 1
(mA)
L
(mm)
W
(mm)
H
(mm)
Mount L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Samples
750311895
STE CHA IGS WRL MID-D11 Dual Coil - Common Mode Choke 6 1:1 500 1.6 700 1500 850 450 15.75 8.71 13.6
768772222
STE ALT EAG CAD LTS PSP SPE IGS CAD WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) 7.8 7.8 9.5 THT 2200 0.32 0.32 3.9 4.73 1.2
750314098
Offline Transformer, WE-UNIT
Order Code Data­sheet
750311895
768772222
750314098
Samples
Order Code Data­sheet Downloads Product series L1
(mH)
n ISAT1
(mA)
RDC 1
(Ω)
LS 1
(µH)
VT
(V (AC))
fres 1
(kHz)
IR 1
(mA)
L
(mm)
W
(mm)
H
(mm)
Mount L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Samples