IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN65008B | Demoboard FAN65008B-GEVB

Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 10 A

Overview

TopologyBuck Converter
Input voltage4.5-65 V
IC revisionRev 1

Description

FAN65008B is a wide VIN highly efficient synchronous buckregulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 10 A.FAN65008B includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under−voltage lockout, Over voltage protection, Under voltage protection and Short−circuit protection. This device is available in a compact 6 x 6 mm PQFN package.

Features

  • Wide Input Voltage Range: 4.5 V to 65 V
  • Continuous Output Current: 10 A
  • Fixed Frequency Voltage Mode PWM Control with Input Voltage Feed−forward
  • 0.6 V Reference Voltage with 0.67% Accuracy
  • Adjustable Switching Frequency: 100 kHz to 1 MHz
  • Dual LDOs for Single Supply Operation and to ReducePower Loss
  • Selectable CCM PWM Mode or PFM Mode for LightLoads
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input Voltage Under−Voltage−Lock−Out (UVLO)
  • Power Good Indicator
  • Over Current Protection, Thermal Shutdown, OverVoltage Protection, Under Voltage Protection andShort−circuit Protection

Typical applications

  • Industrial Equipments
  • Telecommunications, Networking and Servers Systems, USB−PD

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Mount Samples
885012007012SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 pF ±5% 16 0805 -55 °C up to +125 °C 84010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
74439370150SPEC
8 files WE-XHMI SMT Power Inductor -40 °C up to +125 °C 16.4 15.4 10 15 14.7 26.1 10.5 8 SMT
Order Code Data­sheet Simu­lation
885012007012SPEC
74439370150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Mount Samples