IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN65008B | Demoboard FAN65005B-GEVB

Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 8 A

Overview

TopologyBuck Converter
Input voltage4.5-65 V
Switching frequency100-1000 kHz
Output 15 V / 8 A
IC revision1

Description

FAN65005A is a wide VIN highly efficient synchronous buckregulator, with integrated high side and low side power MOSFETs.The device incorporates a fixed frequency voltage mode PWMcontroller supporting a wide voltage range from 4.5 V to 65 V and canhandle continuous currents up to 8 A.FAN65005A includes a 0.67% accurate reference voltage to achievetight regulation. The switching frequency can be programmed from100 kHz to 1 MHz. To improve efficiency at light load condition, thedevice can be set to discontinuous conduction mode with pulseskipping operation.FAN65005A has dual LDOs to minimize power loss and integratedcurrent sense circuit that provides cycle-by-cycle current limiting.This single phase buck regulator offers complete protection featuresincluding Over current protection, Thermal shutdown, Under-voltagelockout, Over voltage protection, Under voltage protection andShort-circuit protection.FAN65005A uses ON Semiconductor’s high performancePOWERTRENCH® MOSFETs that reduces ringing in switchingapplications. FAN65005A integrates the controller, driver, and powerMOSFETs into a thermally enhanced, compact 6 × 6 mm PQFNpackage. With an integrated approach, the complete DC/DC converteris optimized from the controller and driver to MOSFET switchingperformance, delivering a high power density solution.

Features

Wide Input Voltage Range: 4.5 V to 65 V

  • Supports wide range of applications
  • Switching Frequency: 100 kHz to 1 MHz

    • Allows for optimization between size, efficiency, and maximum duty cycle
  • 0.6 V Reference Voltage with 0.67% Accuracy

    • Maintain voltage accuracy
  • Selectable CCM PWM Mode or PFM Mode for Light Loads

    • Best Efficiency at heavy loads and also at light loads
  • Over Current Protection, Thermal Shutdown, Over Voltage Protection, Under Voltage Protection and Short−circuit Protection

    • Fully protected against voltage, current and temperature faults
  • Dual LDOs for Single Supply Operation and to Reduce Power Loss

    • Improves efficiency by reducing power loss
  • External Compensation for Wide Operation Range

  • Adjustable Soft−Start & Pre−Bias Startup

  • Enable Function with Adjustable Input Voltage Under−Voltage−Lock−Out (UVLO)

  • Power Good Indicator

Typical applications

  • Industrial Equipments
  • High Voltage POL Module
  • Telecommunications / Networking and Servers Systems, USB−PD

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Mount Samples
885012206018SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)47 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
74439370150SPEC
8 files WE-XHMI SMT Power Inductor -40 °C up to +125 °C 16.4 15.4 10 15 14.7 26.1 10.5 8 SMT
Order Code Data­sheet Simu­lation
885012206018SPEC
74439370150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Mount Samples