en

Cart

Your cart is empty.

IC reference design search
IC manufacturers O2 Micro International Ltd

IC manufacturers (84)

O2 Micro International Ltd OZ8022A

Intelligent Lighting

Overview

TopologyBuck Converter
Input voltage85-115 V
Output 170 V / 0.08 A

Description

The OZ8022A/22B/22M are controllers for Buck converters that use quasi-resonant conversion technology. Each can be used to drive high brightness LEDs in offline applications.

OZ8022A/22B/22M provide proprietary Free Dimming technology to control LED brightness using a non-dimming ON/OFF wall switch.

Features

  • OZ8022A: Three-step forward, 100%-60%-20%, analog dimming control using wall switch

  • Quasi-resonant converter controller for high brightness LEDs

  • Low start-up and operating current, maximizing conversion efficiency

  • Peak current mode control simplifies circuit design

  • Under-voltage lockout with hysteresis

  • Minimum off-time control for light-load operation, maximizing efficiency

  • Provides complete protection functions:

    -Maximum gate drive output at 19.5V

    -Over-voltage for IC bias voltage

  • Cycle-by-cycle current limit

    -LED short circuit

    -Output over-voltage and internal Over temperature

Typical applications

  • General Lighting

Products

Order Code Data­sheet Downloads Product series Samples
750340914SPEC
Power Inductor
Order Code Data­sheet
750340914SPEC
Samples
Order Code Data­sheet Downloads Product series Samples