Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
NXP
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
241-270 of 312 reference designs
Filter values
TEA1523P, Rev. 4.0
Flyback Converter
|
V
in
90-276 V
|
fsw
10-200 kHz
|
Outputs
3.3 V, 5 V, 12 V
TEA152x, Rev. 04
Flyback Converter
|
V
in
0.86-310 V
|
fsw
10-200 kHz
|
Outputs
24 V / 0.35 A, 12 V / 0.7 A
TEA152x, Rev. 04
Flyback Converter
|
V
in
90-276 V
|
fsw
10-200 kHz
|
Outputs
5 V, 3.3 V, 12 V
TEA1720A | Demoboard UM10834, Rev. 2
Flyback Converter
|
V
in
90-265 V
|
Output
5 V / 2 A
TEA1720B3T, Rev. 2
Flyback Converter
|
V
in
90-265 V
|
fsw
20-58 kHz
|
Output
5 V / 2 A
TEA1721, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
150-30000 kHz
|
Outputs
-12 V / 0.4 A, -3.3 V / 0.4 A
TEA1721, Rev. 1
Flyback Converter
|
V
in
120 V
|
fsw
150-30000 kHz
|
Output
20 V / 0.01 A
TEA1721, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
150-30000 kHz
|
Outputs
-5 V / 0.2 A, -12 V / 0.2 A
TEA1721, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
fsw
150-30000 kHz
|
Output
5 V / 1 A
TEA1721, Rev. 1
Flyback Converter
|
fsw
150-30000 kHz
TEA1721, Rev. X3
Flyback Converter
TEA1721AT, Rev. 2.1
Flyback Converter
|
V
in
85-560 V
|
fsw
22.5-50.5 kHz
|
Outputs
3.3 V / 0.3 A, 24 V / 0.2 A, 5 V / 0.3 A
TEA1721AT, Rev. 2.1
Flyback Converter
|
V
in
90-300 V
|
fsw
22.5-50.5 kHz
|
Outputs
12 V / 0.1 A, 5 V / 0.5 A
TEA1721AT, Rev. 2.1
Flyback Converter
|
V
in
90-265 V
|
fsw
22.5-50.5 kHz
|
Output
5 V / 1 A
TEA1721AT, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
22.5-50.5 kHz
|
Outputs
3.3 V / 0.4 A, 12 V / 0.4 A
TEA1721AT, Rev. 2.1
Flyback Converter
|
fsw
22.5-50.5 kHz
TEA1721AT, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
22.5-50.5 kHz
|
Outputs
-12 V / 0.4 A, -3.3 V / 0.4 A
TEA1721BT | Demoboard ENLIGHT 7W LED, Rev. 1
Flyback Converter
|
V
in
207-253 V
|
fsw
22.5-50.5 kHz
|
Output
5 V / 0.3 A
TEA1721BT, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
21-53 kHz
|
Outputs
-12 V / 0.4 A, -3.3 V / 0.4 A
TEA1721BT, Rev. 2.1
Flyback Converter
|
V
in
90-265 V
|
fsw
21-53 kHz
|
Output
5 V / 1 A
TEA1721BT, Rev. 2.1
Other Topology
|
fsw
21-53 kHz
TEA1721BT, Rev. 2.1
Flyback Converter
|
V
in
85-560 V
|
fsw
21-53 kHz
|
Outputs
24 V / 0.2 A, 3.3 V / 0.3 A, 5 V / 0.3 A
TEA1721BT, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
21-53 kHz
|
Outputs
12 V / 0.4 A, 3.3 V / 0.4 A
TEA1721XT, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
fsw
50 kHz
|
Output
5 V / 1 A
TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
50 kHz
|
Outputs
12 V / 0.4 A, 3.3 V / 0.4 A
TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-560 V
|
fsw
50 kHz
|
Outputs
5 V / 0.3 A, 24 V / 0.2 A, 3.3 V / 0.3 A
TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
50 kHz
|
Outputs
-12 V / 0.4 A, -3.3 V / 0.4 A
TEA1721XT, Rev. 1
Other Topology
|
fsw
50 kHz
TEA1723, Rev. 2.2
Flyback Converter
|
V
in
90-265 V
|
fsw
21-53 kHz
|
Outputs
5 V / 2.1 A, 5 V / 1 A
TEA1723BT, Rev. 2.2
Flyback Converter
|
V
in
90-265 V
|
fsw
48-53 kHz
|
Output
5 V / 2.1 A
previous
1
...
7
8
9
10
11
next
Cart
Your cart is empty.
Get samples and quotes