Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
NXP
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
211-240 of 312 reference designs
Filter values
SSL5255 | Demoboard UM10875, Rev. 1
Buck-Boost Converter
|
V
in
108-132 V
|
Output
76 V / 0.12 A
SSL5257
Other Topology
SSL5257TE
Buck-Boost Converter
|
V
in
230 V
|
Output
65 V / 0.12 A
SSL5261 | Demoboard SSL5261DB1350(UM10903), Rev. 1
Buck Converter
|
V
in
230 V
|
Output
125 V / 0.3 A
SSL5261AT | Demoboard UM10930, Rev. 1
Buck-Boost Converter
|
V
in
180-264 V
|
Output
135 V / 0.26 A
SSL5271T | Demoboard SSL5271DB1396, Rev. 1.02
Flyback Converter
|
Output
50 V / 1 A
SSL5301 | Demoboard UM10812
Flyback Converter
|
V
in
230 V
|
Output
48 V / 0.7 A
SSL5301 | Demoboard UM10813, Rev. 1.1
Flyback Converter
|
V
in
120 V
|
Output
52 V / 0.7 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
9.6 V / 0.4 A
SSL5301 | Demoboard UM10714, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
38 V / 0.29 A
SSL5301 | Demoboard UM10714, Rev. 2
Buck-Boost Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
91 V / 0.05 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.25 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
48 V / 0.7 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
48 V / 0.7 A
SSL5301T, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.25 A
SSL5301T, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
SSL5301T, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Outputs
37 V / 0.29 A, 38 V / 0.29 A
SSL5311T | Demoboard SSL5311DB1183, Rev. 1
Buck-Boost Converter
|
V
in
230 V
|
Output
91 V / 0.05 A
SSL5511 | Demoboard SSL5511DB1183, Rev. 1
Buck-Boost Converter
|
V
in
100 V
|
Output
80 V / 0.21 A
SSL5511, Rev. 2
Buck-Boost Converter
|
V
in
100 V
|
fsw
55-117 kHz
|
Output
80 V / 0.21 A
SSL5511, Rev. 2
Flyback Converter
|
V
in
90-305 V
|
fsw
55-117 kHz
|
Output
48 V / 0.7 A
SSL5511T | Demoboard ENLIGHT 7W LED, Rev. 2
Flyback Converter
|
V
in
207-253 V
|
Output
20 V / 0.35 A
SSL5511T | Demoboard UM10953, Rev. v.1
Flyback Converter
|
V
in
90-305 V
|
fsw
40-70 kHz
|
Output
50 V / 0.7 A
SSL8516, Rev. 1
Flyback Converter
|
V
in
90-300 V
|
fsw
400 kHz
|
Output
48 V / 1.6 A
TEA1521T, Rev. 4.0
Flyback Converter
|
V
in
90-276 V
|
fsw
10-200 kHz
|
Outputs
12 V, 3.3 V, 5 V
TEA1522, Rev. 4.0
Flyback Converter
|
V
in
86-310 V
|
fsw
10-200 kHz
|
Outputs
12 V / 0.7 A, 24 V / 0.35 A
TEA1522, Rev. 4.0
Flyback Converter
|
V
in
90-276 V
|
fsw
10-200 kHz
|
Outputs
12 V, 5 V
TEA1522T, Rev. 4.0
Flyback Converter
|
V
in
90-276 V
|
fsw
10-200 kHz
|
Outputs
5 V, 12 V
previous
1
...
6
7
8
9
10
...
11
next
Cart
Your cart is empty.
Get samples and quotes