Topology | Buck Converter |
Input voltage | 48-52 V |
Switching frequency | 145-205 kHz |
Output 1 | 43 V / 1 A |
IC revision | 3 |
The UBA3070 driver IC is the first member of a first generation of power-efficient LED backlight driver ICs. Highly efficient, flexible and reliable LED drivers can easily be designed using the UBA3070 control IC.
????Switch-mode buck controller that drives strings of LEDs up to 600 V power-efficiently
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709470 | SPEC | 8 files | WE-PD SMT Power Inductor | 47 | 3.8 | 4.5 | 60 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|