Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 200-260 V |
Output 1 | 50 V / 0.69 A |
IC revision | 2 |
The UBA20270 is a high-voltage power IC intended to control higher powered self ballasted Compact Fluorescent Lamp (CFL) lighting applications. The UBA20270 is a controller circuit with advanced features for dimming and has a lamp current controlled boost feature for boosting cold (amalgam) CFLs.The controller contains a half-bridge drive function for CFL, a high-voltage level-shift circuit with integrated bootstrap diode. In addition, the controller contains an oscillator function, a current control function both for preheat and burn, a timer function and protection circuits. The UBA20270 is supplied via a dV/dt current charge supply circuit from the half-bridge circuit.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448640405 | SPEC | 8 files | WE-FC Common Mode Power Line Choke | 0.45 | 42 | 2.3 | 250 | 2000 | MnZn | 21.3 | 21.3 | 17.8 | THT | |||
750313755 | SPEC | – | 3 files | Inductor | – | 1.2 | – | – | 500 | – | 23 | 22 | 17.53 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7448640405 | SPEC | ||
750313755 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|