IC manufacturers NXP

IC manufacturers (95)

NXP SSL2109A

NXP non-dimmable drivers and controller for LED lighting

Overview

TopologyFlyback Converter
Input voltage230 V
Output 114 V / 0.58 A

Description

These compact, integrated GreenChip drivers, designed for isolated and non-isolated topologies with high output voltage, deliver excellent efficiency (up to 95%) and reduce system cost.

Features

  • Buck driver ICs
  • Integrated 300 V MOSFET (SSL21081, SSL21081A)
  • Integrated 600 V MOSFET (SSL21083, SSL21083A)
  • Flyback or buck controller IC
  • Controller-only with external MOSFET (SSL2109, SSL2109A)
  • Power-efficient boundary conduction mode
  • Tight LED current regulation: better than 5%
  • Direct PWM dimming possible
  • Fast transient response via cycle-by-cycle control
  • No need for binning on LED forward voltage
  • Full set of internal protections
  • Simple design-in
  • “A” versions without short winding protection
  • Support for high power factor (>0.9) and universal mains (SSL2109A)

Products

Order Code Data­sheet Downloads Product series Samples
750313738SPEC
Customer Specific Transformer
Order Code Data­sheet
750313738SPEC
Samples
Order Code Data­sheet Downloads Product series Samples