Topology | Flyback Converter |
Input voltage | 120 V |
Output 1 | 30 V / 0.5 A |
IC revision | 4.1 |
The SSL2101 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow start-up directly from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use external bleeder transistors to provide extended dimmer interoperability
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744821120 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|