Topology | Other Topology |
The Quad Motor Control Development Platform shows how a single i.MX RT1050 Crossover MCU can control up to four different motors, while managing wired or wireless connectivity and an HMI interface. Leverage this flexible two-board kit to evaluate motor control performance, speed up motor control designs based on the i.MX RT Crossover MCUs, and learn to use NXP EdgeLock™ security technology to enable safer communications and industrial control.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS55040 | SPEC | 6 files | WL-SMCD SMT Mono-color Chip LED Diffused | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.4 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |||
742792641 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | 1500 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
744231091 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 2 | 1.2 | 1.2 | – | – | – | – | 90 | – | – | – | 0.3 | – | bifiliar | 0.131 | 370 | 50 | 125 | USB 2.0 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
744029001 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | 2813 | – | – | – | – | 2.78 | 2.78 | 1.35 | – | – | 1.6 | 150 | – | – | – | – | 0.055 | – | – | 1 | 2200 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
7499111446 | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | 16 | 13.5 | – | – | – | – | – | – | – | – | – | – | – | 350 | – | – | 1500 | Standard | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | |||
885012006053 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 22 pF | ±5% | 0603 | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 220 nF | ±10% | 0603 | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS55040 | SPEC | ||
742792641 | SPEC | ||
744231091 | SPEC | ||
744029001 | SPEC | ||
7499111446 | SPEC | ||
885012006053 | SPEC | ||
885012206048 | SPEC | ||
885012206089 | SPEC | ||
885012206095 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|