Topology | Other Topology |
IC revision | B |
The S32K148EVB is a low-cost evaluation and development board for general purpose automotive applications.Based on the 32-bit Arm® Cortex®-M4F S32K14 MCU, the S32K148EVB offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012005061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012205086 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005057 | SPEC | ||
885012005061 | SPEC | ||
885012206095 | SPEC | ||
885012205086 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|