Topology | Other Topology |
The S12ZVML-MINIBRD evaluation board and the S12ZVML-MINIKIT evaluation kit are based on the 16-bit S12 MagniV® S12ZVM microcontroller. S12ZVML-MINIBRD and S12ZVML-MINIKIT are engineered for 3-phase BLDC and PMSM sensorless motor control applications as well as DC applications requiring load switching and load current monitoring. Both S12ZVML-MINIBRD and S12ZVML-MINIKIT uses a S12ZVML MCU, integrating an automotive voltage regulator, a LIN physical interface, and a gate driver unit able to drive up to six external MOSFETs.
Order Code | Datasheet | Simulation | Downloads | Product series | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74271132 | SPEC | 2 files | WE-STAR-TEC | – | – | – | – | – | – | – | – | – | – | 7 - 8.5 | 141 | 241 | 603 | 755 | 4 W 620 | 40 | 24 | 20 | Grey | |||
66200113722 | SPEC | – | 6 files | WR-MPC3 3.00 mm Female Crimp Contact - Tin | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000.0 | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74271132 | SPEC | ||
66200113722 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Samples |
---|