Topology | Other Topology |
IC revision | A3 |
i.MX RT1160 crossover MCUs are part of the EdgeVerse™ edge computing platform and provides a thoughtful balance of performance and integration. This family combines superior computing power and multiple media capabilities with ease of use and real-time functionality. The dual core i.MX RT1160 MCU runs on the Arm® Cortex®-M7 core at 600 MHz and Arm Cortex-M4 at 240 MHz, while providing advanced security. The i.MX RT1160 MCU offers support over a wide temperature range and is designed for consumer and industrial markets.
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68714014022 | SPEC | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 0.5 | 50 | 20 | max. | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | 26.4 | – | – | – | – | Black | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 40 | – | – | Horizontal | 0.5 | Tape and Reel | ||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 1.27 | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 4 | – | – | – | – | Tape and Reel | ||
416131160810 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 1.27 | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | 10 | 13.87 | Yes | – | 500 | 1000 | White | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 10 | – | – | – | – | Tape and Reel | ||
61301211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | 250 | 20 | max. | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 30.48 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 12 | Single | Pin Header | Straight | 3 | Bag | ||
74404041047 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 4012 | – | – | – | 4 | – | 4.7 | 1.3 | 91 | 60 | – | 4 | – | 1.2 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | 1.55 | – | |||
74404041100 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 4012 | – | – | – | 4 | – | 10 | 1 | 168 | 38 | – | 4 | – | 1.2 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | 1.32 | – | |||
7499211121A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 350 | – | – | – | – | 21.25 | – | 13.5 | – | – | – | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | – | PoE | – | – | |||
7499111446 | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 350 | – | – | – | – | 21.25 | – | 13.5 | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | – | – | – | – | – | – | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 22 pF | ±5% | 50 | 0402 | 840 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
430152050826 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | not specified | 5 | 260 | 200000 | White | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 0.05 | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
68714014022 | SPEC | – | |
416131160804 | SPEC | – | |
416131160810 | SPEC | – | |
61301211121 | SPEC | – | |
74404041047 | SPEC | ||
74404041100 | SPEC | ||
7499211121A | SPEC | ||
7499111446 | SPEC | ||
885012005057 | SPEC | ||
430152050826 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|