Topology | Other Topology |
IC revision | 1.2 |
The LPCXpresso55S16 board provides the ideal platform for evaluation of the LPC55S1x/LPC551x MCU family, based on the Arm® Cortex®-M33 architecture. Arduino® UNO compatible shield connectors are included, with additional expansion ports around the Arduino footprint, along with a PMod/host interface port and MikroElektronika Click module site. The board features an onboard LPC-Link2 debug probe based on the LPC4322 MCU for a performance debug experience over high-speed USB, with easy firmware update options to support CMSIS-DSP or a special version of J-link LITE from SEGGER. The board can also be used with an external debug probe such as those from SEGGER and P&E Micro.The LPC5500 series is fully supported by NXP's MCUXpresso suite of free software and tools, which include an Eclipse-based IDE, configuration tools and extensive SDK drivers/examples available at MCUXpresso SDK Builder. MCUXpresso SDK includes project files for use with IDEs from lead partners Keil and IAR.Built with advanced security in mind, the LPC55S16 MCU has been awarded Level 2 certification in the Arm Platform Security Architecture (PSA) certification scheme, PSA Certified and features TrustZone, Secure Boot, Crypto Acceleration, Real-Time Encrypt/Decrypt and SRAM PUF.The LPC55S16-EVK is supported by Zephyr OS for developing the Internet of Things with a free, open source embedded operating system. Click here to go to the Zephyr board page.The LPC55S16-EVK has been validated to support Alexa Connect Kit (ACK) - helping to accelerate your next smart application. To get started, developers should first procure the USI MT7697H Development Kit for ACK. The USI MT7697H development kit and getting started guide enable you to quickly experience ACK-based connectivity and Alexa voice control. Once you have a voice prototype working, you can use the LPC55S16-EVK as the ACK Host Microcontroller Unit (HMCU) to quickly develop Alexa-connected applications.
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742792651 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | – | – | 0.8 | – | 800 | – | |||
61301221821 | SPEC | – | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | – | Straight | 12 | Dual | – | Socket Header | 3000 | Tray | ||
61302021821 | SPEC | – | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | – | Straight | 20 | Dual | – | Socket Header | 3000 | Tray | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
742792651 | SPEC | ||
61301221821 | SPEC | – | |
61302021821 | SPEC | – | |
61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|