Topology | Other Topology |
IC revision | 1 |
The TWR-SMPS-LVFB Tower System Module is a development tool for Switch Mode Power Supplies. It is used in conjunction with the Tower System development platform, providing ready-made software and hardware development for low-voltage, full-bridge DC-DC switch mode power supply and using various control algorithms.As is standard with all Tower System modules, this peripheral module is interchangeable across the development platform and can be used with a variety of existing controller modules including: TWR-KV46F150M, TWR-KV31F120M, TWR-56F8400 and TWR-56F8200. Torque your designs and speed your time to market with this Tower System module.
20 – 30 VDC power supply voltage input
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74435571100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 16.4 | 7.45 | 16 | 1890 | SMT | 8.8 | 18.5 | 6.9 | MnZn | |||
744778920 | SPEC | 8 files | WE-PD SMT Power Inductor | 100 | 0.91 | 790 | – | 7332 | Robust | – | – | – | – | |||
750342182 | SPEC | – | – | Power Transformer | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74435571100 | SPEC | ||
744778920 | SPEC | ||
750342182 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|