IC manufacturers NXP

IC manufacturers (96)

NXP IR3897 | Demoboard T4240RDB

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.2 V / 2.1 A
IC revisionC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279218SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 90 MHz 2000 0.1 High Current
Order Code Data­sheet Simu­lation
74279218SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples