en

Cart

Your cart is empty.

IC reference design search
IC manufacturers Navitas Semiconductor Inc

Navitas Semiconductor Inc NVE029B1 | Demoboard Nve031b

Overview

TopologyPower Factor Correction

Products

Order Code Data­sheet Downloads Product seriesVinVOut1
(V)
IOut1
(A)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
L
(mm)
W
(mm)
H
(mm)
MountRDC 1
(Ω)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
MaterialVersionIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L1
(µH)
IR 1
(A)
RDC1 max.
(Ω)
Samples
750317229
MID-LLCNAV Offline LLC Transformers for Navitas Semiconductor 385 - 415 V (DC) 19 8 27 9 500 190 11 : 1 : 1.5 : 1 2.3 26.5 32.1 11 THT 0.14 3000
7448030509
STE ALT EAG CAD LTS PSP IGS CAD SPAWE-CMBNC Common Mode Power Line Choke Nanocrystalline 22 13.5 25 THT THT 5 9 28 250 1500
7447018
STE ALT EAG CAD LTS PSP IGSWE-FI Leaded Toroidal Line Choke 16.5 8.5 THT 2.5 0.15 100 150 2.5 0.1
7443251600
STE ALT EAG CAD LTS PSP SPE IGS CADWE-HCI SMT Flat Wire High Current Inductor 10.5 10.2 4.7 SMT 12.7 6.5 34.5 18 Superflux SMT 5 0.016 37.95
750317297
MID-PFC Inductors for Power Factor Correction 30 0.01 77.5 7 26.5 31.2 11 THT 0.047 500
Samples
Order Code Data­sheet Downloads Product seriesVinVOut1
(V)
IOut1
(A)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
L
(mm)
W
(mm)
H
(mm)
MountRDC 1
(Ω)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
MaterialVersionIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
L1
(µH)
IR 1
(A)
RDC1 max.
(Ω)
Samples