IC manufacturers Navitas Semiconductor Inc

IC manufacturers (96)

Navitas Semiconductor Inc NVE029B1 | Demoboard NVE031E

Overview

TopologyLLC Resonant Converter

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(µH)
IR
(A)
Samples
890324024003SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains330 nF 275 X2 260 0.130 GΩ -40 °C up to +105 °C 12.5 15 8.5 14 Bulk
7447012SPEC
6 files WE-FI Leaded Toroidal Line Choke 18 10.7 110 2.9
860020574012SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors220 µF 35 -40 °C up to +105 °C 3.5 11.5 Ammopack 2000 255 77 12 8
860020475016SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors680 µF 25 -40 °C up to +105 °C 5 16 Ammopack 2000 520 170 14 10
750317229SPEC
4 files Transformer 26.5 32.1 11 Tray 190
750317297SPEC
4 files Inductor 26.5 31.2 11 Tray 77.5
Order Code Data­sheet Simu­lation
890324024003SPEC
7447012SPEC
860020574012SPEC
860020475016SPEC
750317229SPEC
750317297SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(µH)
IR
(A)
Samples