Topology | Buck Converter |
Input voltage | 4.5-21 V |
Output 1 | 1.2 V / 6 A |
IC revision | 1.0 |
The EV8865-Q-00A is used for demonstrating the performance of MPS’s MP8865. MP8865 is a highly integrated and high frequencysynchronous step-down switcher with I2C control interface. It is optimized to support up to 6A load current over an input supply range from4.5V to 21V with excellent load and line regulation.Current-Mode operation provides fast transient response and eases loop stabilization. The output voltage level can be controlled, on-the flythrough a 3.4Mbps I2C serial interface. Voltage range can be adjusted from 0.6V to 1.87V in 10mV steps. Voltage slew rate, switchingfrequency and power savings mode are also selectable through the I2C interface. Fully protection features includes over currentprotection, over voltage protection and over temperature protection.MP8865 is available in QFN15 (3mmx3mm) package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|